IESNA:LM-63-2002
[TEST]P954227
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7C-750-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 70 CRI, 5000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]56146
TILT=NONE
182 -1 1 37 73 1 1 1.5 1.5 0
1 1 350.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
7720.6 8302.7 8927.8 9555.9 10037.3 10332.1 10511.3 10612.1 10723.2 10852
11017.9 11243.1 11546.8 11905.2 12340.7 13074 14182 15651.5 17466.1 19735.4
22709.9 26124.3 29759.4 33065.7 35064 34049.3 32018.4 29297.2 26028 22132.2
17203.9 12291.9 8045 4676.5 2057.5 637 0
7720.6 8334.1 9037.7 9734.8 10248.8 10561.4 10709.2 10745.7 10769.7 10791
10825.4 10898.8 11033.3 11202.2 11480.4 12062 13081.4 14559.4 16485.1 18781.2
21531.1 24696.9 28349.2 32297.8 36256.7 37308.4 35077.3 32206.5 29192.4 25763.4
20962.2 15800.2 10996.6 6694.3 3128.5 996.9 0
7720.6 8365.8 9147.9 9913.5 10460.4 10790.4 10906.8 10879.3 10816.5 10730
10632.8 10554.3 10520.2 10499.5 10620.4 11049.9 11980.8 13467.4 15503.9 17826.6
20352.5 23269.8 26939 31529.6 37449.7 40567.6 38136.2 35115.8 32357 29395
24720.6 19308.8 13948 8712.4 4199.5 1356.9 0
7720.6 8410.6 9257 10074.4 10649.1 10961.1 11013.8 10881.4 10675.8 10438.5
10190.2 9968 9798.5 9683 9769.5 10276.7 11405.7 13136.2 15357.9 17797
20357.6 23125.5 26376.4 30401.1 36048.4 40409.7 38741.4 35399.6 32483.8 29486.3
25058 19791.7 14548.2 9382.9 4769.8 1675.1 0
7720.6 8455.3 9366.3 10235.2 10837.8 11131.1 11121 10883.1 10535 10146.9
9747.6 9382 9076.8 8866.5 8918.9 9503.5 10830.7 12805 15211.5 17767.4
20362.6 22981 25813.8 29272.9 34647.1 40251.5 39346.4 35683.1 32610.9 29577.2
25395.5 20274.6 15148.4 10053.6 5340.1 1993.2 0
7720.6 8481.9 9425.5 10332.1 10952.2 11214.1 11124 10763.2 10270.2 9757.4
9274.4 8857.6 8530.5 8353.1 8562.2 9480.3 11236.6 13690.2 16629.7 19813.3
22999.3 26130.5 29319.2 32812.4 37996.6 43319.9 43245.8 39746.1 36244.3 32419.8
27607.1 21955.9 16418.2 10927.6 6058.2 2352.3 0
7720.6 8508.6 9484.8 10429 11065.9 11297 11127 10643.2 10005.3 9367.8
8801.3 8333.2 7984.2 7839.7 8205.8 9457.2 11642.5 14575.4 18048.2 21858.7
25636 29280.1 32824.2 36351.8 41346.2 46388.5 47145.5 43808.7 39877.3 35262.5
29818.7 23637.2 17687.4 11801.6 6776.1 2711.4 0
7720.6 8521.9 9520.6 10481.4 11116.9 11324.9 11097.3 10533.3 9812.5 9126.6
8547.7 8083.8 7752.9 7658 8163.5 9651 12113.5 15432.2 19456 23919.8
28356.6 32646.2 36837.1 40897 46212.5 51018.5 51635 48317.5 43757.4 38168.5
31864.3 25088 18449.4 12119.4 6956.5 2726.8 0
7720.6 8535.3 9556.8 10533.6 11167.6 11352.7 11067.7 10423.1 9619.6 8885.5
8294.7 7834.6 7521.5 7476.1 8121.1 9844.7 12584.6 16289 20864.2 25980.6
31077.2 36012 40849.9 45442 51078.9 55648.2 56124.3 52826.3 47637.3 41074.2
33910 26539 19211 12437 7136.9 2741.9 0
7720.6 8529.4 9584 10558.7 11186.8 11355.7 11032.8 10345.4 9501.1 8754.5
8170.9 7717.6 7412.4 7397.6 8114.6 9945.5 12819.2 16792.1 21718.9 27190.8
32722 37983.6 43194.8 48349.8 54221.7 58553 58597.4 54763.8 48714.2 41183.2
33361.9 25596.9 17695.7 11246.1 6183 2301.9 0
7720.6 8535.3 9556.8 10533.6 11167.6 11352.7 11067.7 10423.1 9619.6 8885.5
8294.7 7834.6 7521.5 7476.1 8121.1 9844.7 12584.6 16289 20864.2 25980.6
31077.2 36012 40849.9 45442 51078.9 55648.2 56124.3 52826.3 47637.3 41074.2
33910 26539 19211 12437 7136.9 2741.9 0
7720.6 8521.9 9520.6 10481.4 11116.9 11324.9 11097.3 10533.3 9812.5 9126.6
8547.7 8083.8 7752.9 7658 8163.5 9651 12113.5 15432.2 19456 23919.8
28356.6 32646.2 36837.1 40897 46212.5 51018.5 51635 48317.5 43757.4 38168.5
31864.3 25088 18449.4 12119.4 6956.5 2726.8 0
7720.6 8508.6 9484.8 10429 11065.9 11297 11127 10643.2 10005.3 9367.8
8801.3 8333.2 7984.2 7839.7 8205.8 9457.2 11642.5 14575.4 18048.2 21858.7
25636 29280.1 32824.2 36351.8 41346.2 46388.5 47145.5 43808.7 39877.3 35262.5
29818.7 23637.2 17687.4 11801.6 6776.1 2711.4 0
7720.6 8481.9 9425.5 10332.1 10952.2 11214.1 11124 10763.2 10270.2 9757.4
9274.4 8857.6 8530.5 8353.1 8562.2 9480.3 11236.6 13690.2 16629.7 19813.3
22999.3 26130.5 29319.2 32812.4 37996.6 43319.9 43245.8 39746.1 36244.3 32419.8
27607.1 21955.9 16418.2 10927.6 6058.2 2352.3 0
7720.6 8455.3 9366.3 10235.2 10837.8 11131.1 11121 10883.1 10535 10146.9
9747.6 9382 9076.8 8866.5 8918.9 9503.5 10830.7 12805 15211.5 17767.4
20362.6 22981 25813.8 29272.9 34647.1 40251.5 39346.4 35683.1 32610.9 29577.2
25395.5 20274.6 15148.4 10053.6 5340.1 1993.2 0
7720.6 8410.6 9257 10074.4 10649.1 10961.1 11013.8 10881.4 10675.8 10438.5
10190.2 9968 9798.5 9683 9769.5 10276.7 11405.7 13136.2 15357.9 17797
20357.6 23125.5 26376.4 30401.1 36048.4 40409.7 38741.4 35399.6 32483.8 29486.3
25058 19791.7 14548.2 9382.9 4769.8 1675.1 0
7720.6 8365.8 9147.9 9913.5 10460.4 10790.4 10906.8 10879.3 10816.5 10730
10632.8 10554.3 10520.2 10499.5 10620.4 11049.9 11980.8 13467.4 15503.9 17826.6
20352.5 23269.8 26939 31529.6 37449.7 40567.6 38136.2 35115.8 32357 29395
24720.6 19308.8 13948 8712.4 4199.5 1356.9 0
7720.6 8334.1 9037.7 9734.8 10248.8 10561.4 10709.2 10745.7 10769.7 10791
10825.4 10898.8 11033.3 11202.2 11480.4 12062 13081.4 14559.4 16485.1 18781.2
21531.1 24696.9 28349.2 32297.8 36256.7 37308.4 35077.3 32206.5 29192.4 25763.4
20962.2 15800.2 10996.6 6694.3 3128.5 996.9 0
7720.6 8302.7 8927.8 9555.9 10037.3 10332.1 10511.3 10612.1 10723.2 10852
11017.9 11243.1 11546.8 11905.2 12340.7 13074 14182 15651.5 17466.1 19735.4
22709.9 26124.3 29759.4 33065.7 35064 34049.3 32018.4 29297.2 26028 22132.2
17203.9 12291.9 8045 4676.5 2057.5 637 0
7720.6 8239 8787.1 9323.6 9743.7 10009.5 10175.1 10271.1 10368.8 10490
10663 10904.8 11219.7 11581.4 12030.9 12678.8 13606.1 14820.2 16344.7 18157.2
20330.6 22613.6 24637.6 26072.1 26430.6 24921.2 22785.4 20243.8 17470.5 14464
11017.6 7711.4 4968.3 2875.5 1293.5 423.7 0
7720.6 8175.3 8646.4 9091.7 9450.1 9687.1 9838.8 9930.1 10014.2 10127.7
10308.4 10566.1 10892.9 11257.9 11720.7 12283.6 13030.1 13988.8 15223.4 16578.8
17951 19102.9 19516.2 19078.6 17797 15793.1 13552.5 11190.4 8913 6796.2
4831.4 3130.9 1891.6 1074.8 529.7 210.3 0
7720.6 8107.5 8505.9 8877.2 9166.6 9366 9490.4 9550 9596.5 9659.3
9773.1 9950.8 10181 10421.3 10695 11001.6 11390.9 11900.2 12570.3 13284.3
13946.8 14376.9 14282.1 13615 12373.3 10694.4 8981.4 7303.4 5750.4 4396.2
3190.7 2162.1 1393 856.8 458 189.9 0
7720.6 8039.9 8365.8 8662.7 8883.4 9044.8 9142 9169.9 9178.8 9190.6
9237.4 9335.2 9469.1 9584.6 9669.4 9719.7 9751.4 9811.6 9917.3 9989.9
9942.5 9650.7 9047.8 8151.6 6949.7 5595.8 4410.7 3416.5 2587.8 1996.2
1550 1193.3 894.7 639.3 386.6 169.5 0
7720.6 7971.8 8224.5 8453.8 8629.8 8745.6 8797.5 8769.9 8694.1 8601
8509.2 8447.9 8419.1 8383.6 8316.6 8202 8044.1 7881.1 7729.7 7604.7
7468.4 7238.2 6856.7 6318.7 5620.1 4784 4031.8 3308.9 2618.6 2088.9
1634.2 1250.5 918.4 643.5 384.5 167.4 0
7720.6 7903.6 8083.5 8244.9 8375.9 8446.4 8452.9 8370 8209.4 8011.5
7781.3 7560.6 7368.6 7182 6964.5 6684.2 6337 5951.3 5542.4 5219.5
4994.4 4826.1 4665.5 4485.4 4290.5 3972.3 3652.9 3201.1 2649.2 2182
1718.3 1308 942.1 648.2 382.2 165.3 0
7720.6 7838.5 7951.6 8061 8158.4 8200.2 8167.9 8027.2 7784.6 7499.8
7182 6891.3 6648.4 6438.9 6233 5990.7 5701.5 5382.5 5043.5 4775.4
4597.4 4480.1 4395 4294.3 4140.2 3872.4 3605.8 3227.5 2771.2 2355
1912.1 1496.1 1101.5 765.5 468.1 200.3 0
7720.6 7773.3 7819.8 7877 7940.4 7954 7882.9 7684.4 7359.7 6988.2
6582.9 6222.1 5928.2 5695.6 5501.6 5297.1 5066.1 4813.6 4544.6 4331.3
4200.4 4134.3 4124.5 4103.2 3990 3772.9 3558.7 3253.5 2893 2527.7
2105.8 1684.2 1260.6 882.9 554 235.5 0
7720.6 7710.2 7695.4 7707.2 7730.9 7733.9 7639.1 7397.6 7025.8 6608.1
6193.3 5867.4 5630.4 5455.6 5301.6 5122.4 4907.6 4667.6 4396.5 4140.2
3949.2 3845.5 3855.8 3866.2 3833.6 3753.6 3561.1 3247 2893 2556.7
2239.7 1905 1524.3 1108 721.4 305.1 0
7720.6 7640 7572.4 7548.1 7560 7574.8 7511.7 7319.1 7005.1 6648.7
6303 6000.8 5735 5502.2 5282.3 5051.8 4799.4 4531.3 4264.7 4026.8
3817.3 3661.2 3578.2 3528.5 3481.7 3427.1 3312.2 3107.2 2847.1 2557.3
2228.5 1899 1523.4 1120.5 737.7 325.9 0
7720.6 7583.1 7465.2 7405.3 7409.5 7451.6 7452.7 7340.8 7105.8 6797.7
6474.8 6166.7 5866.6 5580.1 5303.7 5028.1 4745.8 4460.2 4195.4 3968.7
3765.8 3610.2 3497.7 3411.1 3329.7 3236.9 3110.1 2938.9 2727.4 2475.3
2165.4 1848.4 1481 1099.7 715.5 317 0
7720.6 7526.5 7357.6 7262.8 7259 7328.9 7394.1 7362.1 7206.5 6946.7
6646.6 6332.6 5998.7 5658 5325.3 5004.4 4692.2 4389.1 4126.3 3910.6
3714.5 3559.6 3417.4 3293.8 3177.4 3047 2907.8 2770.6 2607.7 2393.2
2102 1797.7 1438.3 1079 693.3 308.1 0
7720.6 7475.3 7267.6 7144.3 7140.5 7250.1 7404.7 7491.3 7430.8 7202.7
6876.8 6521.9 6155.7 5783.3 5421 5073.2 4741.7 4429.4 4160.1 3942.6
3764.3 3634.5 3523.7 3408.2 3277.8 3110.7 2932.4 2762.9 2581 2354.1
2064.6 1759.8 1406.6 1056.5 668.1 303.4 0
7720.6 7424.3 7177.8 7025.8 7022 7171.9 7415.4 7620.4 7655.4 7459.3
7107.3 6710.9 6312.7 5908.9 5516.4 5141.6 4791.1 4470 4194.5 3974.3
3814.4 3709.2 3629.8 3522.5 3378 3174.4 2956.7 2755.2 2554.4 2315.3
2027 1721.9 1374.7 1034 642.9 298.6 0
7720.6 7379.6 7098.4 6926 6914.4 7087.2 7393.5 7689.2 7799.1 7646.2
7291.3 6858.4 6435.1 6026.2 5632.5 5257.4 4903.1 4576 4295.2 4073
3907.4 3794.5 3721.6 3630.4 3501.8 3318.7 3111.3 2898 2680 2414.2
2100.5 1781.7 1424.4 1029.8 621.6 297.7 0
7720.6 7334.8 7019 6825.9 6806.6 7003 7371.6 7757.6 7942.8 7833.1
7475.3 7006 6557.7 6143.9 5748.9 5373.6 5015.1 4682.4 4395.9 4171.4
4000.1 3879.5 3813.5 3738.2 3625.6 3463.3 3266.3 3041.1 2805.6 2512.9
2174 1841.3 1473.9 1025.7 599.9 296.9 0
7720.6 7289.8 6947 6737.6 6707.3 6900.2 7282.4 7685.6 7909.6 7853.3
7544 7082.4 6619.9 6212.9 5831.9 5476.1 5133 4809.8 4528.1 4301.7
4116.8 3988.3 3908.9 3832.4 3721.3 3565.5 3364 3133.8 2885.6 2585.2
2239.4 1897.6 1521.3 1009.1 554 261.9 0
7720.6 7245.1 6874.7 6649.6 6608.1 6797.7 7193.2 7613.9 7876.1 7873.1
7612.4 7159.1 6682.2 6282.2 5914.8 5578.6 5251.2 4937.2 4660.2 4432.1
4233.6 4097.3 4004 3926.9 3817.3 3667.7 3461.8 3226.3 2965.6 2657.5
2304.9 1953.8 1568.7 992.5 508.1 226.6 0
7720.6 7210.4 6819.3 6583.5 6529.3 6697 7049.8 7424 7658.9 7665.8
7442.4 7038 6590 6197.5 5854.4 5550.7 5258 4971.3 4709.1 4488.4
4305.9 4182.9 4094.6 4018.5 3909.2 3751.8 3535.9 3290.3 3023.3 2714
2356.5 2008.1 1609.9 1080.2 590.2 261 0
7720.6 7175.4 6763.6 6517.7 6450.2 6596.2 6906.4 7234.1 7442.1 7458.4
7272.6 6917.1 6497.6 6112.5 5794.3 5522.9 5264.6 5005.3 4757.9 4544.6
4378.1 4268.5 4185.6 4109.7 4001 3836 3609.9 3354.3 3081.1 2770.6
2408 2062 1650.8 1167.9 672.5 295.7 0
7720.6 7147.3 6724.8 6471.5 6398.6 6529.6 6805.1 7084.8 7259 7269.9
7104.9 6787 6404.6 6038.1 5725.5 5459.8 5210.9 4960 4717.1 4516.2
4376.4 4283.9 4206.9 4131.4 4024.7 3858.8 3633.3 3377.1 3103 2796.7
2435.3 2087.5 1684.5 1225.3 743.6 324.4 0
7720.6 7119.1 6686 6425.3 6346.5 6462.9 6703.8 6935.5 7076.2 7081.2
6937.8 6657 6310.9 5963.7 5657.1 5396.4 5157.3 4915 4676.5 4487.8
4375.2 4299.3 4228.2 4153 4048.4 3881.6 3656.5 3399.6 3125 2822.8
2462.5 2112.9 1718.3 1282.8 814.7 353.1 0
7720.6 7097.2 6658.5 6393.6 6316.6 6429.5 6657.3 6866.7 6988.2 6988.5
6857.3 6603.1 6283.4 5945.7 5629.5 5346.3 5084.4 4824.6 4573.1 4395.9
4301.7 4239.5 4176.1 4100.3 3996.9 3835.1 3611.7 3358.4 3091.5 2794.9
2448.9 2094 1710 1279.3 808.8 346 0
7720.6 7075.3 6630.9 6362.2 6286.7 6396.3 6611.1 6797.7 6899.9 6895.5
6777 6548.8 6255.5 5927.6 5602.3 5296.6 5012.1 4734.2 4470 4304.1
4228.2 4179.6 4124 4047.5 3945.6 3788.6 3567 3317.5 3058 2767.1
2435.3 2074.4 1702 1275.4 802.9 338.3 0
7720.6 7055.2 6609.9 6343.2 6270.7 6382.6 6593.3 6775.2 6871.8 6864.4
6747.6 6535.5 6255.5 5930 5596.4 5270.2 4963 4662.9 4386.1 4226.5
4156.5 4115.4 4067.7 3991.8 3888.1 3728.1 3508.3 3263 3005.9 2717.3
2393.5 2032.3 1645.4 1227.7 765.5 319.4 0
7720.6 7034.7 6588.8 6324.6 6254.7 6369 6575.5 6752.4 6843.6 6833.3
6718.6 6522.2 6255.5 5932.6 5590.4 5243.8 4914.4 4591.5 4302.3 4149.1
4084.8 4051.4 4011.4 3935.8 3830.7 3667.7 3450 3208.5 2953.7 2667.8
2351.7 1990.3 1588.6 1179.7 728.2 299.8 0
7720.6 7009.5 6568.1 6310.4 6248.1 6366.6 6574 6748.8 6834.7 6819.9
6701.4 6517.7 6260 5937.1 5587.5 5229 4885.3 4544.6 4248.4 4097.3
4035.1 4005.4 3969.9 3892.9 3786.2 3614.4 3404 3167 2906.3 2621.9
2307.9 1955.3 1522.8 1137.6 690.3 281.4 0
7720.6 7034.7 6588.8 6324.6 6254.7 6369 6575.5 6752.4 6843.6 6833.3
6718.6 6522.2 6255.5 5932.6 5590.4 5243.8 4914.4 4591.5 4302.3 4149.1
4084.8 4051.4 4011.4 3935.8 3830.7 3667.7 3450 3208.5 2953.7 2667.8
2351.7 1990.3 1588.6 1179.7 728.2 299.8 0
7720.6 7055.2 6609.9 6343.2 6270.7 6382.6 6593.3 6775.2 6871.8 6864.4
6747.6 6535.5 6255.5 5930 5596.4 5270.2 4963 4662.9 4386.1 4226.5
4156.5 4115.4 4067.7 3991.8 3888.1 3728.1 3508.3 3263 3005.9 2717.3
2393.5 2032.3 1645.4 1227.7 765.5 319.4 0
7720.6 7075.3 6630.9 6362.2 6286.7 6396.3 6611.1 6797.7 6899.9 6895.5
6777 6548.8 6255.5 5927.6 5602.3 5296.6 5012.1 4734.2 4470 4304.1
4228.2 4179.6 4124 4047.5 3945.6 3788.6 3567 3317.5 3058 2767.1
2435.3 2074.4 1702 1275.4 802.9 338.3 0
7720.6 7097.2 6658.5 6393.6 6316.6 6429.5 6657.3 6866.7 6988.2 6988.5
6857.3 6603.1 6283.4 5945.7 5629.5 5346.3 5084.4 4824.6 4573.1 4395.9
4301.7 4239.5 4176.1 4100.3 3996.9 3835.1 3611.7 3358.4 3091.5 2794.9
2448.9 2094 1710 1279.3 808.8 346 0
7720.6 7119.1 6686 6425.3 6346.5 6462.9 6703.8 6935.5 7076.2 7081.2
6937.8 6657 6310.9 5963.7 5657.1 5396.4 5157.3 4915 4676.5 4487.8
4375.2 4299.3 4228.2 4153 4048.4 3881.6 3656.5 3399.6 3125 2822.8
2462.5 2112.9 1718.3 1282.8 814.7 353.1 0
7720.6 7147.3 6724.8 6471.5 6398.6 6529.6 6805.1 7084.8 7259 7269.9
7104.9 6787 6404.6 6038.1 5725.5 5459.8 5210.9 4960 4717.1 4516.2
4376.4 4283.9 4206.9 4131.4 4024.7 3858.8 3633.3 3377.1 3103 2796.7
2435.3 2087.5 1684.5 1225.3 743.6 324.4 0
7720.6 7175.4 6763.6 6517.7 6450.2 6596.2 6906.4 7234.1 7442.1 7458.4
7272.6 6917.1 6497.6 6112.5 5794.3 5522.9 5264.6 5005.3 4757.9 4544.6
4378.1 4268.5 4185.6 4109.7 4001 3836 3609.9 3354.3 3081.1 2770.6
2408 2062 1650.8 1167.9 672.5 295.7 0
7720.6 7210.4 6819.3 6583.5 6529.3 6697 7049.8 7424 7658.9 7665.8
7442.4 7038 6590 6197.5 5854.4 5550.7 5258 4971.3 4709.1 4488.4
4305.9 4182.9 4094.6 4018.5 3909.2 3751.8 3535.9 3290.3 3023.3 2714
2356.5 2008.1 1609.9 1080.2 590.2 261 0
7720.6 7245.1 6874.7 6649.6 6608.1 6797.7 7193.2 7613.9 7876.1 7873.1
7612.4 7159.1 6682.2 6282.2 5914.8 5578.6 5251.2 4937.2 4660.2 4432.1
4233.6 4097.3 4004 3926.9 3817.3 3667.7 3461.8 3226.3 2965.6 2657.5
2304.9 1953.8 1568.7 992.5 508.1 226.6 0
7720.6 7289.8 6947 6737.6 6707.3 6900.2 7282.4 7685.6 7909.6 7853.3
7544 7082.4 6619.9 6212.9 5831.9 5476.1 5133 4809.8 4528.1 4301.7
4116.8 3988.3 3908.9 3832.4 3721.3 3565.5 3364 3133.8 2885.6 2585.2
2239.4 1897.6 1521.3 1009.1 554 261.9 0
7720.6 7334.8 7019 6825.9 6806.6 7003 7371.6 7757.6 7942.8 7833.1
7475.3 7006 6557.7 6143.9 5748.9 5373.6 5015.1 4682.4 4395.9 4171.4
4000.1 3879.5 3813.5 3738.2 3625.6 3463.3 3266.3 3041.1 2805.6 2512.9
2174 1841.3 1473.9 1025.7 599.9 296.9 0
7720.6 7379.6 7098.4 6926 6914.4 7087.2 7393.5 7689.2 7799.1 7646.2
7291.3 6858.4 6435.1 6026.2 5632.5 5257.4 4903.1 4576 4295.2 4073
3907.4 3794.5 3721.6 3630.4 3501.8 3318.7 3111.3 2898 2680 2414.2
2100.5 1781.7 1424.4 1029.8 621.6 297.7 0
7720.6 7424.3 7177.8 7025.8 7022 7171.9 7415.4 7620.4 7655.4 7459.3
7107.3 6710.9 6312.7 5908.9 5516.4 5141.6 4791.1 4470 4194.5 3974.3
3814.4 3709.2 3629.8 3522.5 3378 3174.4 2956.7 2755.2 2554.4 2315.3
2027 1721.9 1374.7 1034 642.9 298.6 0
7720.6 7475.3 7267.6 7144.3 7140.5 7250.1 7404.7 7491.3 7430.8 7202.7
6876.8 6521.9 6155.7 5783.3 5421 5073.2 4741.7 4429.4 4160.1 3942.6
3764.3 3634.5 3523.7 3408.2 3277.8 3110.7 2932.4 2762.9 2581 2354.1
2064.6 1759.8 1406.6 1056.5 668.1 303.4 0
7720.6 7526.5 7357.6 7262.8 7259 7328.9 7394.1 7362.1 7206.5 6946.7
6646.6 6332.6 5998.7 5658 5325.3 5004.4 4692.2 4389.1 4126.3 3910.6
3714.5 3559.6 3417.4 3293.8 3177.4 3047 2907.8 2770.6 2607.7 2393.2
2102 1797.7 1438.3 1079 693.3 308.1 0
7720.6 7583.1 7465.2 7405.3 7409.5 7451.6 7452.7 7340.8 7105.8 6797.7
6474.8 6166.7 5866.6 5580.1 5303.7 5028.1 4745.8 4460.2 4195.4 3968.7
3765.8 3610.2 3497.7 3411.1 3329.7 3236.9 3110.1 2938.9 2727.4 2475.3
2165.4 1848.4 1481 1099.7 715.5 317 0
7720.6 7640 7572.4 7548.1 7560 7574.8 7511.7 7319.1 7005.1 6648.7
6303 6000.8 5735 5502.2 5282.3 5051.8 4799.4 4531.3 4264.7 4026.8
3817.3 3661.2 3578.2 3528.5 3481.7 3427.1 3312.2 3107.2 2847.1 2557.3
2228.5 1899 1523.4 1120.5 737.7 325.9 0
7720.6 7710.2 7695.4 7707.2 7730.9 7733.9 7639.1 7397.6 7025.8 6608.1
6193.3 5867.4 5630.4 5455.6 5301.6 5122.4 4907.6 4667.6 4396.5 4140.2
3949.2 3845.5 3855.8 3866.2 3833.6 3753.6 3561.1 3247 2893 2556.7
2239.7 1905 1524.3 1108 721.4 305.1 0
7720.6 7773.3 7819.8 7877 7940.4 7954 7882.9 7684.4 7359.7 6988.2
6582.9 6222.1 5928.2 5695.6 5501.6 5297.1 5066.1 4813.6 4544.6 4331.3
4200.4 4134.3 4124.5 4103.2 3990 3772.9 3558.7 3253.5 2893 2527.7
2105.8 1684.2 1260.6 882.9 554 235.5 0
7720.6 7838.5 7951.6 8061 8158.4 8200.2 8167.9 8027.2 7784.6 7499.8
7182 6891.3 6648.4 6438.9 6233 5990.7 5701.5 5382.5 5043.5 4775.4
4597.4 4480.1 4395 4294.3 4140.2 3872.4 3605.8 3227.5 2771.2 2355
1912.1 1496.1 1101.5 765.5 468.1 200.3 0
7720.6 7903.6 8083.5 8244.9 8375.9 8446.4 8452.9 8370 8209.4 8011.5
7781.3 7560.6 7368.6 7182 6964.5 6684.2 6337 5951.3 5542.4 5219.5
4994.4 4826.1 4665.5 4485.4 4290.5 3972.3 3652.9 3201.1 2649.2 2182
1718.3 1308 942.1 648.2 382.2 165.3 0
7720.6 7971.8 8224.5 8453.8 8629.8 8745.6 8797.5 8769.9 8694.1 8601
8509.2 8447.9 8419.1 8383.6 8316.6 8202 8044.1 7881.1 7729.7 7604.7
7468.4 7238.2 6856.7 6318.7 5620.1 4784 4031.8 3308.9 2618.6 2088.9
1634.2 1250.5 918.4 643.5 384.5 167.4 0
7720.6 8039.9 8365.8 8662.7 8883.4 9044.8 9142 9169.9 9178.8 9190.6
9237.4 9335.2 9469.1 9584.6 9669.4 9719.7 9751.4 9811.6 9917.3 9989.9
9942.5 9650.7 9047.8 8151.6 6949.7 5595.8 4410.7 3416.5 2587.8 1996.2
1550 1193.3 894.7 639.3 386.6 169.5 0
7720.6 8107.5 8505.9 8877.2 9166.6 9366 9490.4 9550 9596.5 9659.3
9773.1 9950.8 10181 10421.3 10695 11001.6 11390.9 11900.2 12570.3 13284.3
13946.8 14376.9 14282.1 13615 12373.3 10694.4 8981.4 7303.4 5750.4 4396.2
3190.7 2162.1 1393 856.8 458 189.9 0
7720.6 8175.3 8646.4 9091.7 9450.1 9687.1 9838.8 9930.1 10014.2 10127.7
10308.4 10566.1 10892.9 11257.9 11720.7 12283.6 13030.1 13988.8 15223.4 16578.8
17951 19102.9 19516.2 19078.6 17797 15793.1 13552.5 11190.4 8913 6796.2
4831.4 3130.9 1891.6 1074.8 529.7 210.3 0
7720.6 8239 8787.1 9323.6 9743.7 10009.5 10175.1 10271.1 10368.8 10490
10663 10904.8 11219.7 11581.4 12030.9 12678.8 13606.1 14820.2 16344.7 18157.2
20330.6 22613.6 24637.6 26072.1 26430.6 24921.2 22785.4 20243.8 17470.5 14464
11017.6 7711.4 4968.3 2875.5 1293.5 423.7 0
7720.6 8302.7 8927.8 9555.9 10037.3 10332.1 10511.3 10612.1 10723.2 10852
11017.9 11243.1 11546.8 11905.2 12340.7 13074 14182 15651.5 17466.1 19735.4
22709.9 26124.3 29759.4 33065.7 35064 34049.3 32018.4 29297.2 26028 22132.2
17203.9 12291.9 8045 4676.5 2057.5 637 0
